CAD model selection
CD063028028E5SJ000011
Company
IDROTECK
Description
ISO MS2 DOUBLE ROD MOUNTING E - HYDRAULIC CYLINDERS ISO 6020/2
Bill of material
CD063028028E5SJ000011
Code
CD063028028E5SJ000011
Series
CD
MD
Bore
63
ø Rod
28
36
45
ø Rod 2
28
36
45
Mounting
Feet
Braking
Without braking
Front
Rear
Front + Rear
Stroke
Spacer
mm
Rod position
mm
Seal
Polyurethane
Viton
Low friction NBR + PTFE
Rod end
Standard male thread
Female thread
Floating joint
Rod End 2
Standard male thread
Female thread
Floating joint
Front head connection position
Pos 1
Pos 2
Pos 4
Rear head connection position
Pos 1
Pos 2
Pos 4
CO
16
mm
E
90
mm
EE
"G1/2"""
F
16
mm
G
45
mm
GA
-
mm
H
-
mm
KC
65
mm
LH h10
44
mm
PJ +
64
mm
SB
18
mm
SS +
86
mm
ST
26
mm
TS
124
mm
US
161
mm
WF
48
mm
WH
32
mm
XS
65
mm
Y
76
mm
ZM + (2x)
216
mm
A
28
mm
B f9
42
mm
CH
22
mm
VD
13
mm
KK
M20x1.5
mm
KF
- mm
M
- mm
N
- mm
O
- mm
P
- mm
A 2
28
mm
B 2 f9
42
mm
CH 2
22
mm
KK 2
M20x1.5
mm
KF 2
- mm
M 2
- mm
N 2
- mm
O 2
- mm
P 2
- mm
Preview - Generation
Preview
3D
Dimension
2D