CAD model selection
CTS030
Company
IDROTECK
Description
CTS - “CTS” CYLINDER SUPPORT DIN 24556
Bill of material
CTS030
Code
CTS030
A
22
mm
B
70
mm
C
17,5
mm
CF (K7)
30
mm
E
160
mm
F
115
mm
G
90
mm
H
85
mm
H1
62
mm
I
97
mm
L
135
mm
M
5.4
mm
N
24
mm
P
30
mm
Q
25
mm
R
120
mm
T
63
mm
Nominal force
50
kN
Preview - Generation
Preview
3D
Dimension
2D