CAD model selection
CD063028D5SJ000011
Company
IDROTECK
Description
ISO MP5 MOUNTING - HYDRAULIC CYLINDERS ISO 6020/2
Bill of material
CD063028D5SJ000011
Code
CD063028D5SJ000011
Series
CD - Standard
MD - Magnetic
Bore
63
mm
ø Rod
28
36
45
mm
Mounting
Hinge with bearing
Braking
Without braking
Front
Rear
Front + Rear
Stroke
mm
Spacer
mm
Rod position
mm
Seal
Polyurethane
Viton
Low friction NBR + PTFE
Rod end
Standard male thread
Female thread
Floating joint
Front head connection position
Pos 1
Pos 2
Pos 3
Pos 4
Rear head connection position
Pos 1
Pos 2
Pos 3
Pos 4
CX
30
mm
E
90
mm
EE
"G1/2"""
EP
20
mm
EX
22
mm
F
16
mm
G
45
mm
GA
-
mm
H
-
mm
LT
38
mm
MS
18
mm
PJ +
64
mm
XO
206
mm
Y
76
mm
A
28
mm
B f9
42
mm
CH
22
mm
VD
13
mm
KK
M20x1.5
KF
-
M
- mm
N
- mm
O
- mm
P
- mm
Preview - Generation
Preview
3D
Dimension
2D