CAD model selection
CD063028028X20SJ000011
Company
IDROTECK
Description
ISO MX5 DOUBLE ROD MOUNTING X - HYDRAULIC CYLINDERS ISO 6020/2
Bill of material
CD063028028X20SJ000011
Code
CD063028028X20SJ000011
Series
CD - Standard
MD - Magnetic
Bore
63
ø Rod
28
36
45
ø Rod 2
28
36
45
Mounting
Base cylinder
Braking
Without braking
Front
Rear
Front + Rear
Stroke
Spacer
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
mm
Rod position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
mm
Seal
Polyurethane
Viton
Low friction NBR + PTFE
Rod end
Standard male thread
Female thread
Floating joint
Rod End 2
Standard male thread
Female thread
Floating joint
Front head connection position
Pos 1
Pos 2
Pos 3
Pos 4
Rear head connection position
Pos 1
Pos 2
Pos 3
Pos 4
AA
91
mm
BG
18
mm
E
90
mm
EE
"G1/2"""
F
16
mm
G
45
mm
GA
-
mm
H
-
mm
PJ +
64
mm
RT
M12
TG
64.3
mm
WF
48
mm
WH
32
mm
XB f9
60
mm
Y
76
mm
ZM + (2x)
216
mm
A
28
mm
B f9
42
mm
CH
22
mm
VD
13
mm
KK
M20x1.5
KF
-
M
- mm
N
- mm
O
- mm
P
20
mm
A 2
28
mm
B f9
42
mm
CH 2
22
mm
KK 2
M20x1.5
KF 2
-
M 2
- mm
N 2
- mm
O 2
- mm
P 2
- mm
Preview - Generation
Preview
3D
Dimension
2D