CAD model selection
CD063028028Q5SJ000011
Company
IDROTECK
Description
ISO MX1 DOUBLE ROD MOUNTING Q - HYDRAULIC CYLINDERS ISO 6020/2
Bill of material
CD063028028Q5SJ000011
Code
CD063028028Q5SJ000011
Series
CD
MD
Bore
63
ø Rod
28
36
45
ø Rod 2
28
36
45
Mounting
Front/rear extended tie-rods
Braking
Without braking
Front
Rear
Front + Rear
Stroke
Spacer
0
1
2
3
4
mm
Rod position
0
1
2
3
4
5
mm
Seal
Polyurethane
Viton
Low friction NBR + PTFE
Rod end
Standard male thread
Female thread
Floating joint
Standard male thread
Female thread
Floating joint
Front head connection position
Pos 1
Pos 2
Pos 3
Pos 4
Rear head connection position
Pos 1
Pos 2
Pos 3
Pos 4
AA
91
mm
BB
46
mm
DD
M12x1.25
E
90
mm
EE
"G1/2"""
F
16
mm
G
45
mm
GA
-
mm
H
-
mm
PJ +
64
mm
TG
64.3
mm
WH
32
mm
Y
76
mm
ZM + (2x)
216
mm
A
28
mm
B f9
42
mm
CH
22
mm
VD
13
mm
KK
M20x1.5
KF
M20x1.5
M
22
mm
N
14
mm
O
10
mm
P
20
mm
A 2
28
mm
B 2 f9
42
mm
CH 2
22
mm
KK 2
M20x1.5
KF 2
-
M 2
- mm
N 2
- mm
O 2
- mm
P 2
- mm
Preview - Generation
Preview
3D
Dimension
2D