CAD model selection
TS2015
Company
IDROTECK
Description
TS - “TS” ROD END WITH SPHERICAL BEARING DIN 24555
Bill of material
TS2015
Code
TS2015
AX
29
mm
C
76
mm
CH
85
mm
CN
30
mm
EN
22
mm
EU
19
mm
KK
M20x1,5
LF
38
mm
N
36
mm
R
38
mm
Static force
108
kN
Dynamic force
62
kN
Preview - Generation
Preview
3D
Dimension
2D