CAD model selection
KCS025
Company
IDROTECK
Description
KCS - “KCS” PIN FOR CSA AND CSB SUPPORT
Bill of material
KCS025
Code
KCS025
D (h6)
25
mm
L
72
mm
A
10
mm
P
4.5
mm
E
6.5
mm
C
21
mm
B
5
mm
S
1.5
mm
Preview - Generation
Preview
3D
Dimension
2D