CAD model selection
ISH050
Company
IDROTECK
Description
ISH - “ISH” CYLINDER SUPPORT ISO 8132
Bill of material
ISH050
Code
ISH050
A (H7)
25
mm
B (H13)
13.5
mm
B4 (N9)
25
mm
C
12
mm
H
55
mm
H1
45
mm
H2 (MAX)
80
mm
I
80
mm
L
110
mm
S
26
mm
T (0/+0,3)
5.4
mm
Nominal force
32
kN
Preview - Generation
Preview
3D
Dimension
2D