CAD model selection
CSB025
Company
IDROTECK
Description
CSB - “CSB” 90° CYLINDER SUPPORT ISO 8132
Bill of material
CSB025
Code
CSB025
A
25
mm
B
56
mm
C
13.5
mm
D (H9)
25
mm
E
120
mm
F
90
mm
G
85
mm
H
55
mm
H1
37
mm
I
10
mm
L
115
mm
P
10
mm
Q
25
mm
R
25
mm
T
5.4
mm
Preview - Generation
Preview
3D
Dimension
2D