CAD model selection
CSA025
Company
IDROTECK
Description
CSA - “CSA” CYLINDER SUPPORT 180° ISO 8132
Bill of material
CSA025
Code
CSA025
A
25
mm
B
56
mm
C
13.5
mm
D (H9)
25
mm
E
70
mm
F
40
mm
G
85
mm
H
55
mm
H1
37
mm
L
113
mm
R
25
mm
Nominal force
32
kN
Preview - Generation
Preview
3D
Dimension
2D