CAD model selection
RT40X20SJ00
Company
IDROTECK
Description
RT-MT - Short stroke compact cylinders
Bill of material
RT40X20SJ00
Code
RT40X20SJ00
Series
RT - Non-magnetic
MT - Magnetic
Bore
40
Supply orientation
Stroke
20
50
75
100
Spacer
Rod position
Seal
Standard
Viton
d
22
mm
A+
73
mm
B
85
mm
C
63
mm
Ch
18
mm
D
63
mm
E
40
mm
F
34
mm
G
7.0
mm
H
17
mm
I
G 1/4''
L
14
mm
M
24
mm
N
M14
O
37.0
mm
P
12
mm
Q
10.5
mm
R
3
mm
S
43
mm
T
35
mm
W
30
mm
U
32.5
mm
X
24
mm
Y
10
mm
Z
5
mm
Preview - Generation
Preview
3D
Dimension
2D