CAD model selection
VRDE-F 015 FF
Company
IDROTECK
Description
VRDE_F_FF - Valves
Bill of material
VRDE-F 015 FF
Code
VRDE-F 015 FF
A1-U1 BSP
3/8''
A2-U2 BSP
3/8''
Q MAX
30
L/min
P MAX
350
bar
PILOT RATIO
1:4,5
L MAX
68
mm
L1
118
mm
L2
38
mm
ØG
7
mm
H2
7
mm
CH
24
mm
H1
13
mm
H
40
mm
S
30
mm
Weight
0.64
kg
Preview - Generation
Preview
3D
2D