CAD model selection
VRDE-AZ 015 FF
Company
IDROTECK
Description
VRDE_AZ_FF - Valves
Bill of material
VRDE-AZ 015 FF
Code
VRDE-AZ 015 FF
A1-U1 BSP
3/8''
A2-U2
Ø12
mm
T
M18x1,5
Q MAX
30
L/min
P MAX
350
bar
PILOT RATIO
1:4,5
L MAX
68
mm
L1
138
mm
L2
38
mm
L3
86
mm
ØG
7.0
mm
H2
7
mm
CH
24
mm
H1
13
mm
H
40
mm
S
30
mm
Weight
0.66
kg
Preview - Generation
Preview
3D
2D