CAD model selection
SCTW
Company
IDROTECK
Description
Sensor - Magnetic sensors
Bill of material
SCTW
Code
SCTW
Working voltage
0-30V AC/DC
V
Current (max) REED
500 mA
mA
Power (max) REED
10 W 10VA
Led indicator light
None
Cable
PUR 2x0,14mm2
mm^2
Cable lenght
2,5 m
m
Connection
-
Temperature
-40°C/+120°C
°C
Degree of protection
IP67
Cable terminal
with 2 wires
Preview - Generation
Preview
3D
2D